IESNA:LM-63-2002
[TEST]P945862
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1C-940-U-AFL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 90 CRI, 4000K, 615mA LIGHTSQUARE WITH 26 LEDS AND AUTOMOTIVE FRONTLINE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5521
TILT=NONE
26 -1 1 37 21 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
1383.4 1587.2 1730.2 1707.6 1525.8 1365.4 1296.9 1281.8 1309.7 1377.4
1487.6 1638.3 1826.6 2057.5 2332.4 2615.5 2876.6 3030.8 3023.9 2862.4
2422.8 2074.9 1562.9 913 447.2 301.4 259.2 224 185.5 169
137.9 119 95.6 46.5 27.1 8.6 0
1383.4 1586 1720.2 1700.8 1518.1 1361.7 1292.3 1276.6 1305.5 1370.3
1474.7 1623.7 1808.9 2037 2305.5 2585.2 2842.7 3005.7 3013.6 2869.2
2428.6 2078.6 1575.7 927 453.2 300.5 256 224.3 188.1 163.5
141.3 119 95.3 49.4 25.7 8 0
1383.4 1592.3 1726.7 1717.6 1541.8 1377.4 1302.3 1280.9 1306 1370.5
1477.3 1616 1793.2 2008.4 2265 2548.1 2808.2 2992.5 3054.2 2959.7
2638 2168.5 1676.5 1051.5 507.5 302.8 247.5 224.6 189.2 164.1
141.8 120.2 100.2 68.8 30.8 6.3 0
1383.4 1570.9 1710.7 1731.9 1591.2 1417.3 1322.6 1291.5 1305.5 1355.4
1438.8 1558.6 1711.9 1900.5 2125.4 2382 2660.3 2912.6 3087.3 3145.8
3039.3 2723.7 2136.9 1450.5 762.3 376.2 264 219.5 189.2 161.3
139.9 118.7 103 78.5 43.7 14.8 0
1383.4 1556.3 1694.8 1743.9 1663.7 1497.8 1374 1324.6 1328.6 1368
1435.3 1531.2 1662.2 1830.6 2037 2273.3 2543.6 2822.4 3065.9 3227.7
3269.4 3131.8 2773.9 2156 1329.4 655 339.4 242.3 197.5 161.3
133.3 113.6 95 72.2 41.4 12 0
1383.4 1536.6 1665.1 1740.1 1726.7 1618.8 1486.7 1410.5 1396.8 1420.8
1474.4 1550.6 1655.1 1793.2 1960.5 2160.6 2407.7 2684.6 2989.4 3267.7
3494.6 3608.7 3518.3 3202.9 2595.2 1667.4 762.6 351.9 230.9 175.8
134.1 100.5 74.2 53.7 29.7 8.3 0
1383.4 1510.7 1626.6 1711.9 1761 1754.7 1697.6 1611.4 1551.5 1535.8
1560.3 1610.3 1687.9 1788.4 1920.8 2082.4 2280.1 2526.2 2814.4 3142.7
3468.3 3761.7 3940.4 3967.5 3749.4 3295.1 2545.9 1555.8 664.1 267.4
158.7 105.9 67.6 41.4 20 5.4 0
1383.4 1477.6 1572.6 1655.4 1725.9 1787.5 1829.8 1850.6 1842.6 1821.2
1804.6 1810.4 1848 1915.1 2011.9 2143.1 2309.3 2506.2 2724 2937.7
3146.4 3343 3545.7 3725.5 3812.5 3660.1 3205.2 2524.7 1730.4 981
411.6 159.5 88.2 54.8 28.5 8.3 0
1383.4 1441.9 1506.7 1570.3 1635.4 1703 1769.5 1838.9 1899.4 1953.3
2007 2057.8 2117.7 2188 2284.1 2412.3 2569 2745.1 2921.7 3075.3
3194.3 3281.4 3336.4 3373.8 3394.7 3383.5 3298.8 2994.5 2362.1 1488.1
636.8 216.6 96.2 51.4 26.8 7.4 0
1383.4 1404.2 1431.6 1461.3 1493.8 1532.4 1576.9 1626.6 1672.2 1712.2
1744.1 1771.8 1800.9 1838 1894 1969.9 2060.7 2165.1 2255.6 2323.2
2364.6 2376 2377.2 2368 2363.2 2344.6 2298.1 2077.8 1629.1 916.5
380.2 155.8 68.5 30.3 15.4 3.4 0
1383.4 1387.9 1391.7 1403.4 1414.8 1430.2 1454.7 1475.3 1495.3 1510.4
1513.2 1506.1 1493.8 1487.6 1494.7 1513.5 1545.5 1582 1615.7 1630.8
1627.4 1608.3 1588.3 1576.3 1575.7 1570 1530.9 1380.2 1111.7 678.4
335.4 167.5 87.1 39.1 15.7 3.4 0
1383.4 1367.7 1354 1346 1338.9 1332.3 1331.2 1329.4 1322.6 1301.5
1263.5 1213.8 1153.9 1090.6 1031.5 977.2 927 885.9 847.4 804.3
757.2 707.5 675 666.4 663.9 643.9 593.1 509.2 411.8 291.4
202.1 127.9 74.2 41.4 19.4 5.1 0
1383.4 1334 1288.9 1251.8 1209.9 1162.8 1106 1038 951.8 855.9
748.6 633.6 530.3 445.8 386.7 352.2 337.6 334.8 333.9 330.5
318.2 298.3 274.9 250 227.8 210.1 195.8 176.4 151.8 127
102.5 79.6 59.4 40.8 24 4.6 0
1383.4 1300.6 1231 1162.5 1073.7 966.7 847.1 725.2 612.8 525.2
464.6 427 403 383.3 365 349.9 343.1 345.1 349.6 350.5
339.6 321.1 296.5 268.6 241.2 216.6 192.7 167.8 144.1 121.6
99.3 77.6 57.1 38 20.5 4.6 0
1383.4 1270.1 1181 1070.9 929 776.3 642.7 551.7 508.3 488.9
470.4 445.2 417 397.3 384.2 375.9 370.5 369.9 369.9 364.8
354.5 335.9 298.8 266 239.2 213.8 190.7 170.1 150.7 135
109.6 84.2 62.2 39.4 19.7 5.1 0
1383.4 1251.5 1135.6 982.7 802.3 641.6 554.8 533.7 529.2 510.9
485.5 464.6 443.5 426.1 412.4 403 393.9 387.3 377.6 349.6
301.7 279.7 264.3 244.6 225.5 208.3 192.9 177.2 157.5 137.3
117.9 95.6 72.2 48.2 27.1 11.4 0
1383.4 1239.5 1100 912.2 715 583.9 551.1 558.8 550.8 528.3
507.5 483.5 460.7 443 429 417.8 408.1 387.9 335.1 298
282 268 254.9 243.5 230.9 217.8 201.5 181.8 167 149.6
128.4 107.3 83.1 59.9 70.2 60.5 0
1383.4 1227.5 1064 850.8 652.2 566 570.5 576.8 562 541.4
518 489.2 465.8 448.1 435.5 427.3 408.7 347.6 308 290
272 256.9 245.5 237.7 229.5 221.2 208.3 190.7 168.4 146.4
126.2 111 107 151.3 101 40.2 0
1383.4 1214.1 1034.9 807.7 619.3 566.3 582.8 584.8 568.3 548.6
519.4 488.3 463.8 446.1 435.8 427.8 376.7 322.8 301.4 287.1
271.1 258.9 250 241.7 231.5 216.9 199.8 181 161.8 143.3
129.9 153.3 188.1 132.4 75.6 32.3 0
1383.4 1209 1021.8 788.3 607.1 568.5 589.4 589.9 572.5 551.1
518.6 486.6 460.4 443.5 435.8 415.6 354.2 316.5 302 286
272.6 265.1 261.7 256.6 236.6 220.9 203.5 184.1 169.2 153.6
151.6 258.9 170.7 107.6 50.2 19.1 0
1383.4 1201.3 1030.6 793.2 609.6 570.2 591.4 590.2 574 552.8
521.2 489.5 463.5 446.1 439 416.4 353.6 316.8 304.2 286.6
273.4 267.1 265.4 262 238.3 222.9 209.2 193.8 180.1 157.3
153.3 269.1 168.7 111 49.1 18.6 0
